??
Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
SMC Corporation
Description
AKP LB M5/U10 - Horizontal Type/Elbow Type
Bill of material
AKP-LB06-M5
GUI
Model
Applicable tubing O.D
Residual pressure release function
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
12.8 mm
L1
mm
L2
mm
L3
38.1 mm
L4
mm
L5
25.0 mm
L6
18.6 mm
L7
mm
L8
mm
Width across flats
2.500 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
M1
12.7 mm
M2
mm
WEIGHT
g
Previews
3D
Dimenze
2D
Stáhnout CAD model