??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
SMC Corporation
Description
AKP LA M5/U10 - Vertical Type/Elbow Type
Bill of material
AKP-LA06-M5
GUI
Model
Applicable tubing O.D
Residual pressure release function
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
12.8 mm
L1
25.0 mm
L2
18.6 mm
L3
mm
L4
mm
Width across flats
10 mm
H1
mm
H2
mm
H22
mm
H3
mm
H4
32.5 mm
M1
12.7 mm
M2
mm
WEIGHT
g
Previews
3D
Wymiar
2D
Pobierz modele CAD