??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKMH6 Series - AKMH6 Series
Bill of material
AKMH62x-ANKNCA1K
Part Number
AKMH62x-ANKNCA1K
Series
AKMH6
Stack
Mount
Shaft
Feedback Device
Connectors
Cable Length
Brake
Seal
K
Rated Power Range
2.0-5.7 kW
Continuous Torque Range
11.1-22.2 Nm
Peak Torque Range
40-92 Nm
Max Speed
5500 rpm
Motor Diameter
186 mm
C
11.00 [.433]
D
130 (+0.014/-0.011) [5.1181 (+.0005/-.0004) ] j6
E
165.00 [6.496]
H
D M12 [DIN 332]
J
32 (+0.018/+0.002) [1.2598 (+.0007/+.0001) ] k6
K
58 [2.28]
L
M
N
P
R
S
T
U
0.050 [.0019]
V
0.100 [.0039]
W
0.100 [.0039]
Z MAX
209.9 [8.264]
Previews
3D
Dimension
2D
Download CAD models