??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKMH4 Series - AKMH4 Series
Bill of material
AKMH41x-ANKNCA1K
Part Number
AKMH41x-ANKNCA1K
Series
AKMH4
Stack
Mount
Shaft
Feedback Device
Connectors
Cable Length
Brake
Seal
K
Rated Power Range
0.6-1.6 kW
Continuous Torque Range
1.9-5.8 Nm
Peak Torque Range
6.8-23.5 Nm
Max Speed
6000 rpm
Motor Diameter
114 mm
C
7 [.276]
D
80 (+0.012/-0.007) [3.1496 (+.0004/-.0002) ] j6
E
100 [3.937]
H
D M6 [DIN 332]
J
19 (+0.015/+0.002) [.7480 (+.0005/+.0001) ] k6
K
40.0 [1.57]
L
M
N
P
R
S
T
U
0.040 [.0015]
V
0.080 [.0031]
W
0.080 [.0031]
Z MAX
166.7 [6.563]
Previews
3D
Dimension
2D
Download CAD models