??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKMH3 Series - AKMH3 Series
Bill of material
AKMH31x-ANKNCA1K
Part Number
AKMH31x-ANKNCA1K
Series
AKMH3
Stack
Mount
Shaft
Feedback Device
Connectors
Cable Length
Brake
Seal
K
Rated Power Range
0.5-0.9 kW
Continuous Torque Range
1.0-2.4 Nm
Peak Torque Range
4.4-11.9 Nm
Max Speed
8000 rpm
Motor Diameter
85 mm
C
5.80 [.228]
D
61 (+0.012/-0.007) [2.3622 (+.0004/-.0002) ] j6
E
75 [2.953]
H
D M5 [DIN 332]
J
15 (+0.012/+0.001) [.5512 (+.0004/+.0001) ] k6
K
30.0 [1.181]
P
R
S
T
U
0.035 [.0013]
V
0.080 [.0031]
W
0.080 [.0031]
Z MAX
166.5 [6.555]
Previews
3D
Размер
2D
Сваляне на CAD модели