??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM5 Series - AKM5 Series
Bill of material
AKM51X-ACCNR-00
Part Number
AKM51X-ACCNR-00
Series
AKM5
Motor Stack Length
Mount
Shaft
Feedback Device
Connectors
Brake
Seal
Mounting Code
AC
C
9 [.354]
D
110 (+0.013/-0.009) [4.3307(+.0005/-.0003)] j6
E
130 [5.118]
F
-
H
D M8 DIN 332
J
24 (+0.015/-0.002) [.9449(+.0006/-.0001)] k6
K
50.0 [1.97]
L
-
M
-
N
-
P
27 (0/-0.29) [1.063(+.000/-.001)]
R
8 (0/-0.036) [.3150(+.000/-.001)]
S
5.00 [.197]
T
40 (0/-0.30) [1.575(+.000/-.012)]
U
0.040 [.0015]
V
0.100 [.0039]
W
0.100 [.0039]
Max Length
127.500
Previews
3D
Dimension
2D
Download CAD models