??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 7 - AKM2G Series
Bill of material
AKM2G-71X-ACCNR-00
Part Number
AKM2G-71X-ACCNR-00
Frame size
7 = Size 7
Stack length
Winding
X
Mount
Shaft
Feedback
Brake
Connector
Thermal sensor
Shaft seal/customization
C
13.4
D
180
E
215
H
M12
J
38.0
K
80.0
L Dim
169.100 mm
P
41.0
R
10.0
S
5.0
T
70.0
X Dim
143.900 mm
Previews
3D
Dimension
2D
Download CAD models