??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 5 - AKM2G Series
Bill of material
AKM2G-51X-ACDNCA00
Part Number
AKM2G-51X-ACDNCA00
Frame size
5 = Size 5
Stack Length
Winding
X
Mount
Shaft
Connector
Brake
Feedback
Thermal sensor
Shaft seal/customization
C
9
D
110
E
130
H
M8
J
24
K
50
L Dim
142.800 mm
P
27
R
8
S
5
T
40
X Dim
120.100 mm
Previews
3D
Dimension
2D
Download CAD models