??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 3 - AKM2G Series
Bill of material
AKM2G-31X-ACDNCA00
Part Number
AKM2G-31X-ACDNCA00
Frame size
3 = Size 3
Stack Length
Winding
Mount
Shaft
Connector
Brake
Feedback
Thermal sensor
Shaft seal/customization
C
5.50
D
60.00
E
75.00
H
M5
J
14.00
K
30.00
L Dim
121.400 mm
P
16.00
R
5.00
S
5.00
T
20.00
X Dim
101.100 mm
Previews
3D
Dimension
2D
Download CAD models