??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2G Size 2 - AKM2G Series
Bill of material
AKM2G-21X-ACDNCA00
Part Number
AKM2G-21X-ACDNCA00
Frame Size
2 = Size 2
Stack Length
Winding
Mount
A = Metric IEC
Shaft
Connector
Brake
Feedback
Thermal Sensor
Shaft Seal / Customization
L
111.150 mm
X
90.750 mm
Previews
3D
Dimension
2D
Download CAD models