??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKL13 - General accessories for profiles Door frame part Square handle
Bill of material
AKL13-130
Code
AKL13
Type
Square Handle
Material
ADC12
Surface Treatment
Black Powder Spray
Specifications
130
L
130 mm
d
5.6 mm
D
18 mm
H
34 mm
Weight (g/pcs)
68.5
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models