??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
AKFQNA, AKFQND - Locating Pins - High Hardness Stainless Steel Sphere Large Head - D and P Selectable Tolerance - Threaded
Bill of material
AKFQNAMS4-P4.50-L3-B1.0
Part Number
Pin Shape
D Tolerance
P Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
(W)
mm
M (Coarse)
Previews
3D
Dimension
2D
Download CAD models