??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKC22-3040-Y - General accessories for profiles Door frame part Door resistance in groove
Bill of material
AKC22-3040-Y
Code
AKC22
Type
Door Resistance In Slot
Material
Carbon Steel
Surface Treatment
Nickel plated
Specifications
3040-Y
OP
H
37 mm
D
16 mm
T
9 mm
t
8 mm
W
38 mm
Applicable Profiles
European Standard 308, European Standard 408
Weight (g/pcs)
27.5
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models