??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 TW
Bill of material
73383201
MD01
VAR__MANUID_
73383201
Short Description
AK3 TW
Long Description
Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56 enclosures, as well as Plus types, with knockouts for the cable bushing, <br /><strong>Dimensions: </strong>300 x 108 x 34 mm
International product number
4013902542918
Product number of the Manufacturer
73383201
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 TW
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.097
LENGTH
108
WIDTH
300
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models