??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 KS M50
Bill of material
73383001
MD01
VAR__MANUID_
73383001
Short Description
AK3 KS M50
Long Description
M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including Plus types as well as industrial and outdoor enclosures of the GEOS series, <br /><strong>Dimensions: </strong>130 x 80 x 50 mm
International product number
4013902542888
Product number of the Manufacturer
73383001
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 KS M50
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0511
LENGTH
80
WIDTH
130
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models