??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 KBL
Bill of material
73383101
MD01
VAR__MANUID_
73383101
Short Description
AK3 KBL
Long Description
Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be retroactively mounted on the end, <br /><strong>Dimensions: </strong>113,3 x 315,5 x 126 mm
International product number
4013902543267
Product number of the Manufacturer
73383101
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 KBL
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.356
LENGTH
315.5
WIDTH
113.3
DEPTH
126
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models