??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 FL01
Bill of material
73382101
MD01
VAR__MANUID_
73382101
Short Description
AK3 FL01
Long Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures, with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20<br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
International product number
4013902542840
Product number of the Manufacturer
73382101
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 FL01
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.183
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models