??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 FL00
Bill of material
73382001
MD01
VAR__MANUID_
73382001
Short Description
AK3 FL00
Long Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures, without knockouts<br /><strong>Dimensions: </strong>79,9 x 266,2 x 40 mm
International product number
4013902542833
Product number of the Manufacturer
73382001
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 FL00
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.187
LENGTH
266.2
WIDTH
79.9
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models