??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 ABL-ES
Bill of material
73383301
MD01
VAR__MANUID_
73383301
Short Description
AK3 ABL-ES
Long Description
Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus types, 1 set = 4 pcs., <br /><strong>Dimensions: </strong>30 x 85 x 10,3 mm
International product number
4013902543304
Product number of the Manufacturer
73383301
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK3 ABL-ES
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.153
LENGTH
85
WIDTH
30
DEPTH
10.3
CUSTOMS_TARIFF_NUMBER1
73269098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models