??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak2660_9rg - Bel Power Solutions
Bill of material
AK2660-9RG
Part Number
AK2660-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 24/24VDC, 2.5/2.5A, Input 8-35VDC, Output Voltage Control Input, RoHS Compliant
Power
120 W
Voltage Input
kol.35 VDC
Output Voltage
24/24 VDC
Output Current
2.5/2.5 A
Operating Temperature
-40 to 71 °C
预览
3D
2D
下载CAD模型