??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak1601_9rtg - Bel Power Solutions
Bill of material
AK1601-9RTG
Part Number
AK1601-9RTG
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 24VDC, 5A, Input 8-35VDC, Output Voltage Control Input, Current Share Control, RoHS Compliant
Power
120 W
Voltage Input
kol.35 VDC
Output Voltage
24 VDC
Output Current
5 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models