??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ak1501_9r - Bel Power Solutions
Bill of material
AK1501-9R
Part Number
AK1501-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15VDC, 8A, Input 8-35VDC, Output Voltage Control Input
Power
120 W
Voltage Input
kol.35 VDC
Output Voltage
15 VDC
Output Current
8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models