??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK-F/DMS 14 L-t
Bill of material
73331101
MD01
VAR__MANUID_
73331101
Short Description
AK-F/DMS 14 L-t
Long Description
Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), U<sub>i</sub>=1000V AC, U<sub>i</sub>=1500V DC, for AK 14-56 small distribution boards, for individual expansion by adding standard rails or mounting plates, Box: Plastic, grey, Lid: Polycarbonate, transparent, metric knockouts on top for universal cable insertions with cable glands and/or double membrane seals, elastic entries double membrane seals M20 on top<br /><strong>Dimensions: </strong>315 x 300 x 147 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 1x M16, 5x M20, 2x M25, 1x M32, 1x M40, sealing plugs, masking and labelling strips
International product number
4013902575619
Product number of the Manufacturer
73331101
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK-F/DMS 14 L-t
EF000003
EV000384
EF000004
EV000583
EF000007
EV000270
EF000008
315
EF000040
300
EF000049
147
EF000116
7035
EF000118
false
EF000139
-
EF000218
122
EF000266
0
EF000339
EV001012
EF000437
-
EF001088
true
EF001131
122
EF001596
EV000139
EF001613
EV000494
EF002950
-
EF003532
true
EF004293
EV006814
EF004427
0
EF004464
EV000494
EF005474
EV006421
EF006244
true
EF006306
false
EF007800
true
EF008873
125
EF009170
3
EF009171
3
EF009212
EV000116
EF009554
1
EF011959
-
EF015940
false
Minimum Order Quantity
1
WEIGHT
1.607
LENGTH
300
WIDTH
315
DEPTH
147
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models