??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK-F 14
Bill of material
73351401
MD01
VAR__MANUID_
73351401
Short Description
AK-F 14
Long Description
Small distributions boards, protection class IP65, 1 row, 14 available modules, Flange type, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), UL-EU (EN 61439-1 &amp; EN IEC 61439-7), DLG (Ammonia resistance), open top/bottom sides for the use with various flanges or for the combination of several AK-F distributors via combination flange, for installations in the industrial environment and protected outside areas, PE/N terminal, consisting of: PE terminal rail with 3 screw terminals 2.5-16mm² and 14 push-in terminals 0.75-4mm², 2 N modules (connected with plug-in jumper) each with 2 screw terminals 2.5-16mm² and 6 push-in terminals 0.75-4mm² with operating lever for tool-free release of the conductors<br /><strong>Dimensions: </strong>315 x 300 x 155 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 1x M16, 5x M20, 2x M25, 1x M32, 1x M40, sealing plugs, masking and labelling strips
International product number
4013902515448
Product number of the Manufacturer
73351401
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK-F 14
EF000003
EV000154
EF000007
EV000270
EF000008
315
EF000024
true
EF000040
300
EF000049
155
EF000116
7035
EF000118
false
EF000218
-
EF000266
1
EF000332
-
EF000339
EV004216
EF000846
-
EF001062
false
EF001088
true
EF001131
106
EF001134
true
EF001596
EV000139
EF002950
14
EF004462
EV000154
EF004464
EV000426
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV009916
EF015776
true
EF015777
true
EF015941
true
Minimum Order Quantity
1
WEIGHT
2.116
LENGTH
300
WIDTH
315
DEPTH
155
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models