??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
AK 42
Bill of material
73344201
MD01
VAR__MANUID_
73344201
Short Description
AK 42
Long Description
Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), UL-EU (EN 61439-1 &amp; EN IEC 61439-7), DLG (Ammonia resistance), metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for installations in the industrial environment and protected outside areas, PE/N terminal block, consisting of: PE terminal block with 6 screw terminals 2.5-16mm² and 21 push-in terminals 0.75-4mm², 4 N-modules (connected with jumper) each with 2 screw terminals 2.5-16mm² and 6 push-in terminals 0.75-4mm² with operating lever for toolless releasing of the conductors<br /><strong>Dimensions: </strong>315 x 600 x 155 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 2x M16, 10x M20, 4x M25, 2x M32, 2x M40, sealing plugs, masking and labelling strips
International product number
4013902496808
Product number of the Manufacturer
73344201
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK 42
EF000003
EV000154
EF000007
EV000270
EF000008
315
EF000024
true
EF000040
600
EF000049
155
EF000116
7035
EF000118
false
EF000218
-
EF000266
3
EF000332
-
EF000339
EV004216
EF000846
-
EF001062
false
EF001088
true
EF001131
106
EF001134
true
EF001596
EV000139
EF002950
42
EF004462
EV000154
EF004464
EV000154
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV009916
EF015776
true
EF015777
true
EF015941
true
Minimum Order Quantity
1
WEIGHT
4.447
LENGTH
600
WIDTH
315
DEPTH
155
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models