??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK 03 PEN-S
Bill of material
79020401
MD01
VAR__MANUID_
79020401
Short Description
AK 03 PEN-S
Long Description
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement., PE/N-terminal each with 1 terminal point of 16 mm² and 3 clamping points of 6 mm²<br /><strong>Dimensions: </strong>79 x 34 x 18 mm
International product number
4013902852413
Product number of the Manufacturer
79020401
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK 03 PEN-S
EF000003
EV000154
EF000007
EV000270
EF000008
78
EF000025
true
EF000040
35
EF000049
19.5
EF000228
450
EF001391
2
EF002393
40
EF002519
4
EF002521
EV004431
EF002525
false
EF002526
EV000415
EF002527
EV000415
EF002677
-
EF006243
false
EF007337
1.5
EF007339
-
EF007341
-
EF007343
1.5
EF007543
EV000403
EF008250
76
EF008498
false
Minimum Order Quantity
1
WEIGHT
0.0271
LENGTH
34
WIDTH
79
DEPTH
18
CUSTOMS_TARIFF_NUMBER1
85369010
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models