??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK 03
Bill of material
73540301
MD01
VAR__MANUID_
73540301
Short Description
AK 03
Long Description
Small distributions boards, protection class IP65, 1 row, 3 available modules, rated operational voltage: 400V AC, metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for standard installations indoors, with PE/N terminal rail, each with 1 clamping point 16 mm² and 3 clamping points 6 mm²<br /><strong>Dimensions: </strong>100 x 150 x 96 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 1x M25, sealing plugs, masking and labelling strips
International product number
4013902063130
Product number of the Manufacturer
73540301
Manufacturer Name
Spelsberg
Manufacturer Type Description
AK 03
EF000003
EV000154
EF000007
EV000270
EF000008
100
EF000024
false
EF000040
150
EF000049
96
EF000116
7035
EF000118
false
EF000218
-
EF000266
1
EF000332
-
EF000339
EV004216
EF000846
-
EF001062
false
EF001088
true
EF001131
71
EF001134
true
EF001596
EV000139
EF002950
3
EF004462
EV000154
EF004464
EV000426
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV000116
EF015776
true
EF015777
true
EF015941
true
Minimum Order Quantity
1
WEIGHT
0.355
LENGTH
150
WIDTH
100
DEPTH
96
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models