??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
AJTSRC,AJTSBRC,AJRTSRC,AJTSTRC - Trapezoidal lead screw related parts - 30 degree trapezoidal lead screw - two steps at one end, right thread type
Bill of material
AJTSBRC12-80-T2-Q7-S2-E4
CODE
TYPE
Two step right thread at one end
texture
surface treatment
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
E
mm
Enter value for E
mm
cm
inch
ft
D
12 mm
P Pitch
2.0 mm
Processing plane
FE
mm
FW
mm
FY
mm
Two plane machining
SE
mm
SW
mm
SY
mm
Rough thread hole machining
MC
Rough thread hole machining
ME
mm
External thread machining
BQ
mm
Four plane machining
W
mm
A
mm
keyseating
KE
C
mm
Website
https://www.srdfaa.com/product/1141603220895.html
Previews
3D
Dimension
2D
Download CAD models