??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AJTSJR,AJTSER,AJTSQR - Parts related to trapezoidal screw - Nuts for 30 degree trapezoidal screw - inserts
Bill of material
AJTSJR14
CODE
TYPE
thread
right hand thread
texture
brass
d
mm
P
3.0 mm
D
22 mm
L1
30 mm
D1
44 mm
T
5 mm
S
mm
P.C.D
mm
K
Dynamic admissible thrust (KN)
4.90
Website
https://www.srdfaa.com/product/1141603220255.html
Previews
3D
Dimension
2D
Download CAD models