??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AJTSFJR,AJTSFJL - Accessories for trapezoidal screw - Nuts for 30 degree trapezoidal screw - resin type
Bill of material
AJTSFJR10
CODE
TYPE
The resin type
thread
texture
polyacetal
d
mm
P
2 mm
D
20 mm
L1
24 mm
D1
36 mm
T
5 mm
P.C.D
26 mm
K
4.3 mm
Dynamic admissible thrust (KN)
255
Website
https://www.srdfaa.com/product/1141603220277.html
Previews
3D
Dimension
2D
Download CAD models