??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AJSSRA,AJSSRW - Trapezoidal screw related parts - micro sliding screw - one end step type / two end step type
Bill of material
AJSSRA401-30-S2-Q2.5
CODE
TYPE
thread
right hand thread
texture
SUS304
texture
D
mm
DC
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V Selection
mm
Q Selection
mm
TS
1 mm
D1
10 mm
H
23 mm
A1
11.5 mm
T
3.5 mm
B
15 mm
PP
15 mm
d
2.9 mm
RXZF
50
RXZS
2500
JGNJ
180
V end retaining ring groove processing
AC
mm
Q end retaining ring groove processing
AQ
mm
V end two plane processing
SC
mm
SW
mm
SY
mm
Q end two plane processing
SQ
mm
SWW
mm
SYY
mm
V end coarse tooth thread hole processing
MC
Q end coarse tooth thread hole processing
MQ
mm
Q end external thread processing
BV
mm
V end external thread processing
BC
mm
V end four plane processing
W
0 mm
A
mm
Q end four plane processing
WW
0 mm
AA
mm
keyseating
KV
mm
KC
mm
C
mm
Website
https://www.srdfaa.com/product/1141603220917.html
Previews
3D
Dimension
2D
Download CAD models