??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AJPLR,AJPLL,AJPRR,AJPRL,AJPZR,AJPZL - Trapezoidal lead screw parts - Large position display - standard, front end, vertical
Bill of material
AJPLR3
CODE
TYPE
shell material
nylon
shell color
orange
The back material
polyphenyl ether
The sleeve material
SUM23
Sleeve surface treatment
nigrities
accessory
Stop Screw (Black) SCM435/ Cushion (black) (Polyethylene foam)
Number • Direction of rotation
speed of mainshaft
mm
1 shows
0003.0
maximum speed of revolution
100
Install the monitor shaft ring
d
mm
weight
- g
LINK
https://www.srdfaa.com/product/1141603220306.html
Previews
3D
Dimension
2D
Download CAD models