??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TPC Global
Description
AJ2 - Clamp Cylinder
Bill of material
AJ2A-63-50(0)
Ident number
Magnet
Clevis Width
mm
Bore Size
mm
Standard Stroke
mm
Stroke
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
Accessories
Mount
Auto Switch
Number of Switches
Wire Length
mm
SX
50,75,100,125,150 mm
SXX
[50:150] mm
SWITCHX
XN
'','None' mm
NX
' ', '2 pcs.', 'S', '1 pc.' mm
CWX
'A','16.5','B','19.5' mm
F
mm
GA
mm
GB
mm
H
50 mm
IA
mm
IB
mm
L
97 mm
N
47 mm
LG
61 mm
W
mm
WC
mm
WS
mm
LT
193 mm
G6
0.000 mm
MOUNTX
'', 'None', 'B', 'Limit switch mount', 'D', 'Cam mount', '19', 'Foot mount','D19','Cam mount+Foot mount','B19','Limit switch mount+Foot mount','BD','Limit switch mount+Cam mount','BD19','Limit switch mount+Cam mount+Foot mount'
MOUNTXX
'', 'None', 'B', 'Limit switch mount','19','Foot mount','B19','Limit switch mount+Foot mount'
WLX
'L', '3m', 'Z', '5m'
XX
mm
Previews
3D
2D
Download CAD models