??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AIX - Ball screw support Assembly - Precision ball screw - Standard nut type - DIAMETER 15 lead 5/10/20
Bill of material
AIX1505-150
code
AIX
type
Standard nut type
accuracy grade
C5
Outer diameter of screw shaft
15
lead
Screw shaft material
S55C
Screw shaft hardness
High-frequency quenching 56~62HRC
Nut material
SCM415H
Nut hardness
Carburizing quenching 58~62HRC
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
LMHQS
LWXF
dextrorotation
ZFX
C5T(0005mmyi xia)
Y
78 mm
CD
C (static)
Not machined to support measuring shaft end
Change nut direction
Not machined to support side shaft end buckle ring grooves
Changed the length of the supported side shaft
The minimum unit is 1mm
mm
The minimum unit is 1mm
The minimum unit is 1mm
mm
Machining support measuring shaft end thread
The minimum unit is 1mm
mm
Machining fixed side shaft end keyway
The minimum unit is 1mm
mm
Machining fixed side shaft end keyway
The minimum unit is 1mm
mm
The minimum unit is 1mm
mm
Machining fixed side shaft end plane
The minimum unit is 1mm
mm
2 machining fixed side axle end plane
The minimum unit is 1mm
mm
The minimum unit is 1mm
mm
link
https://www.srdfaa.com/product/1470938172736.html
Previews
3D
Dimension
2D
Download CAD models