??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AIS - Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 20 lead 5/10/20- Accuracy class C5
Bill of material
AIS2005-200
code
AIS
type
Standard nut type
accuracy grade
C5
Outer diameter of screw shaft
20
lead
Screw shaft material
S55C
Screw shaft hardness
High-frequency quenching 56~62HRC
Nut material
SCM415
Nut hardness
Carburizing quenching 58~62HRC
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
Y
mm
The ball diameter
3.175 mm
Ball center diameter
mm
The bottom of the screw diameter
mm
recurring number
Basic rated load operation
KN
Basic rated load static
KN
axial clearance
0.015 the following
Preload torque N.cm
hand of spiral
right
Not machined to support measuring shaft end
Change nut direction
Not machined to support side shaft end buckle ring grooves
Changed the length of the supported side shaft
The minimum unit is 1mm
mm
The minimum unit is 1mm
mm
The minimum unit is 1mm
The minimum unit is 1mm
mm
Machining support measuring shaft end thread
The minimum unit is 1mm
mm
Machining fixed side shaft end keyway
The minimum unit is 1mm
mm
Machining fixed side shaft end keyway
The minimum unit is 1mm
mm
The minimum unit is 1mm
mm
Machining fixed side shaft end plane
The minimum unit is 1mm
mm
2 machining fixed side axle end plane
The minimum unit is 1mm
mm
The minimum unit is 1mm
mm
link
https://www.srdfaa.com/product/1141603220573.html
Previews
3D
Dimension
2D
Download CAD models