??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
AIEH - Integrated drive seat - long type
Bill of material
AIEH25-100A-51
code
AIEH
TYPE
Integrated drive seat - long type
texture
cast iron
surface treatment
nigrescence
d(Applicable screw diameter)
25
F
h(Center height)
Applicable motor type
servo motor
d1
P.C.D
M
z
10
B
130
P
102
L
170
J
150
E
70
E1
76.0
S
14.0
Q
20
H
H1
W1
76
T2
11
T3
T4
M1(Fine thread)
M25×1.5
General type drive seat - narrow gauge type
Check the mouth specification
installp.c.d
link
https://www.srdfaa.com/product/1444331979056.html
Previews
3D
Dimension
2D
Download CAD models