??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
AIEA - 整合型传动座标准型
Bill of material
AIEA12-60S-20
CODE
AIEA
type
Integrated drive seat standard
MAT
cast iron
SUR
Blackening
The screw shaft diameter d is applicable
Suitable for motor flanges F
Center high h
Suitable for motor types
D1
P.C.D
M
Z
6
B
P
L
83
J
74
E
32
E1
40
S
9
Q
14
H
H1
W1
34
T1
T2
5
T3
29.5
T4
5.5
M1
Suggested screw mount (support side)
Recommended motor specifications (stop specifications)
Recommended motor specifications(Install P.C.D)
https://www.srdfaa.com/product/1442021766944.html
https://www.srdfaa.com/product/1442021766944.html
Previews
3D
Dimension
2D
Download CAD models