??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AID31-ZH - Profile general accessories-Fastening part/Hexagon socket head cap screw
Bill of material
AID31-ZH-M4-L8
code
AID31-ZH
type
Hexagon socket head cap screw
material
SUS304
surface preparation
---
M
mm
L
mm
D1
7.0 mm
K
4 mm
D2
8.6 mm
weight
1.9 g/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models