??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
AHTF__T10150, AHTF__T10200, AHTF__T10250, KHTF__T10150, KHTF__T10200, KHTF__T10250, NHTF__T10150, NHTF__T10200, NHTF__T10250, SHTF__T10150, SHTF__T10200, SHTF__T10250 - Timing Idlers, Flanged - T10 (Center Bearing)
Bill of material
AHTF18T10150-12
Part Number
Material
Surface Treatment
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
17 mm
W
22 mm
S
mm
No. Bearing Dimension
D Bearing Dimension
mm
B Bearing Dimension
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models