??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
AHTF__AT10150, AHTF__AT10250, KHTF__AT10150, KHTF__AT10250, NHTF__AT10150, NHTF__AT10250, SHTF__AT10150, SHTF__AT10250 - Timing Idlers, Flanged - AT10 (Center Bearing)
Bill of material
AHTF20AT10150-12
Part Number
Material
Surface Treatment
No. of Teeth
Applicable belt
Shaft Dia. d
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
16.5 mm
W
22.5 mm
S
mm
No. Bearing Dimension
D Bearing Dimension
mm
B Bearing Dimension
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models