??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHQ45,AHF45 - Drag chain · Domestic · enhanced ·45 series · Internal and external opening
Bill of material
AHQ45-C50-R75-N1-AHJT45-C50
CODE
TYPE
45 series drag chain
Opening direction
Inside and outside diameter openings
beam
The cavity number
single lumen
texture
engineering plastics
color
black
allowable temperature
-20℃~80℃
flame retardant rating
UL94-V0
accessory
connector
Within the wide C
Bending radius R
Link number N
connector
mounting dimension
mounting dimension
mounting dimension
Required installation height HF
outer width
Pitch P
80
Maximum cable diameter
40
Maximum overhead length
2.8 m
Maximum allowable stroke
80 m
Maximum vertical suspension allowed
30 m
weight
g
link
https://www.srdfaa.com/product/1686251964032.html
Previews
3D
Dimension
2D
Download CAD models