??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTKH_HS6B - Plate for Switch Unit (Folding Door Units) - HS6B Series - Key Type -
Bill of material
AHPTKH6-HS6B-A62
Part Number
No.
Switch Type
HS6B
Key End Model Number
A62
A
mm
B
44 mm
T
5 mm
X
7.5 mm
F
29 mm
H
17.5 mm
Y
22 mm
S
mm
W
14 mm
Previews
3D
2D
Download CAD models