??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTKH_D4SL - Plate for Switch Unit (Folding Door Units) - D4SL Series - Key Type -
Bill of material
AHPTKH6-D4SL-NK2
Part Number
No.
Switch Type
D4SL
Key End Model Number
A
mm
B
70 mm
T
5 mm
X
7.5 mm
F
55 mm
H
mm
Y
27.5 mm
V
15 mm
S
mm
Previews
3D
2D
Download CAD models