??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AHPTAN8-HS7A - Mounting Brackets for Coded Magnetic Switches Set by IDEC for Aluminum Frame 8series
Bill of material
AHPTAN8-HS7A
Part Number
AHPTAN8-HS7A
No.
8
Coded Magnetic Switches CODE
HS7A
A
35 mm
B
80 mm
T
5 mm
X
10 mm
F
60 mm
H
17.5 mm
Y
44 mm
V
16 mm
S
9 mm
Previews
3D
2D
Download CAD models