??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AHPTAN8-D40A - Mounting Brackets for Compact Non-Contact Door Switch Set by OMRON for Aluminum Frame 8series
Bill of material
AHPTAN8-D40A
Part Number
AHPTAN8-D40A
No.
8
Non-Contact Safety Switch Body (OMRON Model Number)
D40A
A
35 mm
B
80 mm
T
5 mm
X
10 mm
F
60 mm
H
17.5 mm
Y
21 mm
V
38 mm
S
9.5 mm
W
8 mm
Previews
3D
2D
Download CAD models