??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
AHPTAH_HS5D - Plate for Switch Unit (Folding Door Units) - HS5D Series - Base Type -
Bill of material
AHPTAH6-HS5D-A52-L
Part Number
No.
Switch Type
HS5D
Key End Model Number
Door Opening Direction
A
50 mm
B
mm
L
mm
T
5 mm
C
mm
B1
mm
L1
mm
X
mm
F
0 mm
G
7.5 mm
H
25.0 mm
Y
4.5 mm
V
21 mm
S
mm
Previews
3D
2D
Download CAD models