??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
AHM18,AHM28,AHM39,AHM48,AHM58 - Drag chain · Domestic · silent type · open inside and outside
Bill of material
AHM28-C30-R55-N1-AHMJ28
CODE
TYPE
Mute type
Opening direction
Inside and outside diameter openings
texture
engineering plastics
color
black
allowable temperature
-40℃~120℃
flame retardant rating
UL94-V0
accessory
connector
Within the wide C
Bending radius R
Link number N
connector
Pitch P
Maximum cable diameter
Required installation height HF
mounting dimension
mounting dimension
mounting dimension
weight
≈1 g
link
https://www.srdfaa.com/category/08
Previews
3D
Dimension
2D
Download CAD models