??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHE45,AHZ45 - Towing chain · import · convenient ·45 series
Bill of material
AHE45-C16-R18-N1-AHJ45
CODE
open mode
texture
engineering plastics
color
black
allowable temperature
-40℃~80℃
flame retardant rating
UL94-V2
Within the wide C
Bending radius R
Link number N
connector
AHJ45
mounting dimension
50
mounting dimension
40
mounting dimension
95
Required installation height HF
60
Outside width W
23
Pitch P
13
Maximum cable diameter
5.5
Maximum overhead load
0.25 kg/m
Maximum overhead length
0.4 m
weight
≈0.11 g
link
https://www.srdfaa.com/product/1141603220375.html
Previews
3D
Dimension
2D
Download CAD models