??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AHB15 - Drag chain · Domestic · economic ·15 series · inner opening
Bill of material
AHB15-C15-R28-N1-AHJ15B-C15
CODE
AHB15
Opening direction
Inner open
beam
semi-closed
texture
engineering plastics
color
black
allowable temperature
-20℃~80℃
flame retardant rating
UL94-V0
accessory
connector
Within the wide C
Bending radius R
Link number N
connector
AHJ15B-C15
mounting dimension
76
mounting dimension
60
mounting dimension
130
Required installation height HF
96
Outside width W
23
Pitch P
25
Maximum cable diameter
12
Maximum overhead load
0.3 kg/m
Maximum overhead length
0.9 m
weight
≈0.28 g
link
https://www.srdfaa.com/product/1141603220459.html
Previews
3D
Dimension
2D
Download CAD models