??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
AH996B - Vertical safety support, left hand. Wall-to-floor installation
Bill of material
AH996BCR
Code
AH996BCR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm8X9 H180
Very short description 2
Comfort H900' AH996B 8X9 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm8X9 H180 CR
International code
EAN-13:8021586277961
Height
180 cm
Width
8 cm
Depth
9 cm
Weight
3.050 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH996B
Intrastat code
74182000
Description Code Level 1
Left
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
プレビュー
3D
情報
2D
ダウンロード(CADデータ)